JAJSF78L June 2006 – May 2018 TPS65023 , TPS65023B
PRODUCTION DATA.
Because of the nature of the buck converter having a pulsating input current, a low ESR input capacitor is required for best input voltage filtering and minimizing the interference with other circuits caused by high input voltage spikes. Each DC-DC converter requires a 10-μF ceramic input capacitor on its input pin VINDCDCx. The input capacitor is increased without any limit for better input voltage filtering. The VCC pin is separated from the input for the DC-DC converters. A filter resistor of up to 10R and a 1-μF capacitor is used for decoupling the VCC pin from switching noise. Note that the filter resistor may affect the UVLO threshold since up to 3 mA can flow through this resistor into the VCC pin when all converters are running in PWM mode.
CAPACITOR VALUE | CASE SIZE | COMPONENT SUPPLIER | COMMENTS |
---|---|---|---|
22 μF | 1206 | TDK C3216X5R0J226M | Ceramic |
22 μF | 1206 | Taiyo Yuden JMK316BJ226ML | Ceramic |
22 μF | 0805 | TDK C2012X5R0J226MT | Ceramic |
22 μF | 0805 | Taiyo Yuden JMK212BJ226MG | Ceramic |
10 μF | 0805 | Taiyo Yuden JMK212BJ106M | Ceramic |
10 μF | 0805 | TDK C2012X5R0J106M | Ceramic |