JAJSF78L June 2006 – May 2018 TPS65023 , TPS65023B
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
VI | Input voltage on all pins except AGND and PGND pins with respect to AGND | –0.3 | 7 | V |
Current at VINDCDC1, L1, PGND1, VINDCDC2, L2, PGND2, VINDCDC3, L3, PGND3 | 2000 | mA | ||
Peak current at all other pins | 1000 | mA | ||
Continuous total power dissipation | See Thermal Information | |||
TA | Operating free-air temperature | –40 | 85 | °C |
TJ | Maximum junction temperature | 125 | °C | |
Tstg | Storage temperature | –65 | 150 | °C |