JAJSFA5E September 2015 – April 2018 LMK03318
PRODUCTION DATA.
Each LMK03318 device can be identified by a unique 8-bit number stored in the PARTID register. This register is always initialized from on-chip EEPROM.
Bit # | Field | Type | Reset | EEPROM | Description |
---|---|---|---|---|---|
[7:0] | PRTID[7:0] | R | 0x01 | Y | Part Identification Number. The Part Identification Number is a unique 8-bit number which is used to serialize individual LMK03318 devices. The Part Identification Number is factory programmed and cannot be modified by the user. |