JAJSFA5E September 2015 – April 2018 LMK03318
PRODUCTION DATA.
The INT_MASK register allows masking of the interrupt sources.
Bit # | Field | Type | Reset | EEPROM | Description |
---|---|---|---|---|---|
[7] | LOL_MASK | RW | 0 | Y | Mask loss of lock on PLL. When LOL_MASK is 1 then the LOL interrupt source is masked and will not cause the interrupt signal to be activated. |
[6] | LOS_MASK | RW | 0 | Y | Mask loss of input signal to PLL. When LOS_MASK is 1 then the LOS interrupt source is masked and will not cause the interrupt signal to be activated. |
[5] | CAL_MASK | RW | 0 | Y | Mask VCO calibration active on PLL. When CAL_MASK is 1 then the CAL interrupt source is masked and will not cause the interrupt signal to be activated. |
[4:2] | RSRVD | RW | 0 | Y | Reserved. |
[1] | SECTOPRI_MASK | RW | 0 | Y | Mask switch from secondary reference to primary reference for PLL. When SECTOPRI_MASK is 1 then the SECTOPRI interrupt source is masked and will not cause the interrupt signal to be activated. |
[0] | RSRVD | RW | 0 | Y | Reserved. |