JAJSFA5E September 2015 – April 2018 LMK03318
PRODUCTION DATA.
The STATCTL register provides to STATUS0/1 output driver control signals.
Bit # | Field | Type | Reset | EEPROM | Description |
---|---|---|---|---|---|
[7:6] | RSRVD | - | - | N | Reserved. |
[5] | STAT1_SHOOT_THRU_LIMIT | RW | 0 | Y | STATUS1 Output Shoot Through Current Limit. When STAT1_SHOOT_THRU_LIMIT is 1 then the transient current spikes are minimized, the performance of the STATUS1 output is degraded in this mode. |
[4] | STAT0_SHOOT_THRU_LIMIT | RW | 0 | Y | STATUS0 Output Shoot Through Current Limit. When STAT0_SHOOT_THRU_LIMIT is 1 then the transient current spikes are minimized, the performance of the STATUS0 output is degraded in this mode. |
[3:2] | RSRVD | RW | 0x0 | Y | Reserved. |
[1] | STAT1_OPEND | RW | 0 | Y | STATUS1 Open Drain Enable. When STAT1_OPEND is 1 the STATUS1 output is configured as an open drain output driver. |
[0] | STAT0_OPEND | RW | 0 | Y | STATUS0 Open Drain Enable. When STAT0_OPEND is 1 the STATUS0 output is configured as an open drain output driver. |