JAJSFA5E September 2015 – April 2018 LMK03318
PRODUCTION DATA.
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
Supply voltage for input, analog, control blocks, VDD_IN, VDD_PLL, VDD_LDO, VDD_DIG | 3.135 | 3.3 | 3.465 | V | |
Supply voltage for output drivers (Differential, LVCMOS), VDDO_x(1) | 1.7 | 1.8 | 3.465 | V | |
1.7 | 2.5 | 3.465 | |||
1.7 | 3.3 | 3.465 | |||
Ambient temperature, TA | –40 | 25 | 85 | °C | |
Junction temperature, TJ | 125 | °C | |||
Maximum VDD power-up ramp, dVDD/dt | 0.1 | 100 | ms | ||
EEPROM number of writes, WR | 100 |