JAJSFA5E September 2015 – April 2018 LMK03318
PRODUCTION DATA.
The 12-bit N integer divider value for PLL is set by the PLL_NDIV_BY1 and PLL_NDIV_BY0 registers.
Bit # | Field | Type | Reset | EEPROM | Description | |
---|---|---|---|---|---|---|
[7:4] | RSRVD | - | - | N | Reserved. | |
[3:0] | PLL_NDIV[11:8] | RW | 0x0 | Y | PLL N Divider Byte 1. PLL Integer N Divider bits 11 to 8. | |
PLL_NDIV | DIVIDER RATIO | |||||
0 (0x000) | 1 | |||||
1 (0x001) | 1 | |||||
... | ... | |||||
4095 (0xFFF) | 4095 |