JAJSFA5E September 2015 – April 2018 LMK03318
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
fCLK | Input frequency range | 1 | 300 | MHz | ||
VIH(3) | LVCMOS input high voltage | PRI_REF | 1.4 | VDD_IN | V | |
VIH(3) | LVCMOS input high voltage | SEC_REF | 1.4 | 2.6 | V | |
VIL(3) | LVCMOS input low voltage | 0 | 0.5 | V | ||
VID,DIFF,PP | Input voltage swing, differential peak-peak | Differential input (where VCLK – VnCLK = |VID| × 2) | 0.2 | 2 | V | |
VICM | Input common-mode voltage | Differential input | 0.1 | 2 | V | |
dV/dt(2) | Input edge slew rate (20% to 80%) | Differential input, peak-peak | 0.5 | V/ns | ||
Single-ended input, non-driven input tied to GND | 0.5 | V/ns | ||||
IDC(2) | Input clock duty cycle | 40% | 60% | |||
IIN | Input leakage current | –100 | 100 | µA | ||
CIN | Input capacitance | Single-ended, each pin | 2 | pF |