JAJSFA5E September 2015 – April 2018 LMK03318
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VIH | Input High Voltage | 1.2 | V | |||
VIL | Input Low Voltage | 0.6 | V | |||
IIH | Input Leakage | –40 | 40 | µA | ||
CIN | Input Capacitance | 2 | pF | |||
COUT | Input Capacitance | 400 | pF | |||
VOL | Output Low Voltage | IOL = 3 mA | 0.6 | V | ||
fSCL | I2C Clock Rate | 100 | 400 | kHz | ||
tSU_STA | START Condition Setup Time | SCL high before SDA low | 0.6 | µs | ||
tH_STA | START Condition Hold Time | SCL low after SDA low | 0.6 | µs | ||
tPH_STA | SCL Pulse Width High | 0.6 | µs | |||
tPL_STA | SCL Pulse Width Low | 1.3 | µs | |||
tH_SDA | SDA Hold Time | SDA valid after SCL low | 0 | 0.9 | µs | |
tSU_SDA | SDA Setup Time | 115 | ns | |||
tR_IN / tF_IN | SCL/SDA Input Rise and Fall Time | 300 | ns | |||
tF_OUT | SDA Output Fall Time | CBUS = 10 pF to 400 pF | 250 | ns | ||
tSU_STOP | STOP Condition Setup Time | 0.6 | µs | |||
tBUS | Bus Free Time between STOP and START | 1.3 | µs |