JAJSFF4D May 2018 – December 2019 MSP430FR2153 , MSP430FR2155 , MSP430FR2353 , MSP430FR2355
PRODUCTION DATA.
Table 3-3 defines the pin buffer types that are listed in Table 3-1.
BUFFER TYPE (STANDARD) | NOMINAL VOLTAGE | HYSTERESIS | PU OR PD | NOMINAL PU OR PD STRENGTH (µA) | OUTPUT DRIVE STRENGTH (mA) | OTHER CHARACTERISTICS |
---|---|---|---|---|---|---|
LVCMOS | 3.0 V | Y(1) | Programmable | See Section 4.12.5 | See Section 4.12.5 | |
Analog | 3.0 V | N | N/A | N/A | N/A | See the analog modules in Section 4 for details |
Power (DVCC) | 3.0 V | N | N/A | N/A | N/A | SVS enables hysteresis on DVCC |
Power (AVCC) | 3.0 V | N | N/A | N/A | N/A |