JAJSFF4D May 2018 – December 2019 MSP430FR2153 , MSP430FR2155 , MSP430FR2353 , MSP430FR2355
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | DEVICE GRADE | VCC | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|---|
tWAKE-UP FRAM | (Additional) wake-up time to activate the FRAM in AM if previously disabled through the FRAM controller or from a LPM if immediate activation is selected for wake-up(1) | T | 3 V | 10 | µs | |||
tWAKE-UP LPM0 | Wake-up time from LPM0 to active mode (1) | T | 3 V | 200 ns + 2.5 / fDCO | ||||
tWAKE-UP LPM3 | Wake-up time from LPM3 to active mode (1) | T | 3 V | 10 | µs | |||
tWAKE-UP LPM4 | Wake-up time from LPM4 to active mode (2) | T | 3 V | 10 | µs | |||
tWAKE-UP LPM3.5 | Wake-up time from LPM3.5 to active mode (2) | T | 3 V | 350 | µs | |||
tWAKE-UP LPM4.5 | Wake-up time from LPM4.5 to active mode (2) | SVSHE = 1 | T | 3 V | 350 | µs | ||
SVSHE = 0 | T | 3 V | 1 | ms | ||||
tWAKE-UP-RESET | Wake-up time from RST or BOR event to active mode (2) | T | 3 V | 1 | ms | |||
tRESET | Pulse duration required at RST/NMI pin to accept a reset | T | 2 | µs |