JAJSFF5F September 2007 – October 2018 DAC5652A
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
RESOLUTION | ||||||
Resolution | 10 | Bits | ||||
DC ACCURACY(1) | ||||||
INL | Integral nonlinearity | 1 LSB = I(OUTFS)/210, TMIN to TMAX | –1 | ±0.25 | 1 | LSB |
DNL | Differential nonlinearity | –0.5 | ±0.16 | 0.5 | LSB | |
ANALOG OUTPUT | ||||||
Offset error | Midscale value (internal reference) | ±0.05 | %FSR | |||
Offset mismatch | Midscale value (internal reference) | ±0.03 | %FSR | |||
Gain error | With internal reference | ±0.75 | %FSR | |||
Minimum full-scale output current(2) | 2 | mA | ||||
Maximum full-scale output current(2) | 20 | mA | ||||
Gain mismatch | With internal reference | –2 | 0.2 | 2 | %FSR | |
Output voltage compliance range(1) | –1 | 1.25 | V | |||
RO | Output resistance | 300 | kΩ | |||
CO | Output capacitance | 5 | pF | |||
REFERENCE OUTPUT | ||||||
Reference voltage | 1.14 | 1.2 | 1.26 | V | ||
Reference output current(3) | 100 | nA | ||||
REFERENCE INPUT | ||||||
V(EXTIO) | Input voltage | 0.1 | 1.25 | V | ||
RI | Input resistance | 1 | MΩ | |||
Small signal bandwidth | 300 | kHz | ||||
CI | Input capacitance | 100 | pF | |||
TEMPERATURE COEFFICIENTS | ||||||
Offset drift | 2 | ppm of FSR/°C | ||||
Gain drift | With external reference | ±20 | ppm of FSR/°C | |||
With internal reference | ±40 | |||||
Reference voltage drift | ±20 | ppm/°C |