JAJSFF8E October 2012 – May 2018 BQ27545-G1
PRODUCTION DATA.
This read-only function returns an unsigned integer value of the battery temperature in units of 0.1K measured by the fuel gauge and is used for fuel gauging algorithm. It reports either the InternalTemperature() or the external thermistor temperature depending on the setting of [TEMPS] bit in Pack Configuration.