JAJSFF8E October 2012 – May 2018 BQ27545-G1
PRODUCTION DATA.
Design Energy Scale is used to select the scale/unit of a set of data flash parameters. The value of Design Energy Scale can be either 1 or 10 only, other values are not supported. For battery capacities larger than 6 AHr, Design Energy Scale = 10 is recommended.
DATA FLASH | DESIGN ENERGY SCALE = 1 (default) | DESIGN ENERGY SCALE = 10 |
---|---|---|
Design Energy | mWh | cWh |
Reserve Energy | mWh | cWh |
Avg Power Last Run | mW | cW |
User Rate-Pwr | mWh | cWh |
T Rise | No Scale | Scaled by ×10 |