JAJSFF8E October 2012 – May 2018 BQ27545-G1
PRODUCTION DATA.
This feature will trigger an interrupt based on the OTC (Over-Temperature in Charge) or OTD (Over-Temperature in Discharge) condition being met. It uses the same data flash entries as OTC or OTD and will trigger interrupts as long as either the OTD or OTC condition is met and HDQIntEN=1.