JAJSFH1J November 2010 – September 2021 TMS320F28062 , TMS320F28062-Q1 , TMS320F28062F , TMS320F28062F-Q1 , TMS320F28063 , TMS320F28064 , TMS320F28065 , TMS320F28066 , TMS320F28066-Q1 , TMS320F28067 , TMS320F28067-Q1 , TMS320F28068F , TMS320F28068M , TMS320F28069 , TMS320F28069-Q1 , TMS320F28069F , TMS320F28069F-Q1 , TMS320F28069M , TMS320F28069M-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | MAX | UNIT | |
---|---|---|---|---|---|
fSCL | SCL clock frequency | I2C clock module frequency is from 7 MHz to 12 MHz and I2C prescaler and clock divider registers are configured appropriately. | 400 | kHz | |
Vil | Low level input voltage | 0.3 VDDIO | V | ||
Vih | High level input voltage | 0.7 VDDIO | V | ||
Vhys | Input hysteresis | 0.05 VDDIO | V | ||
Vol | Low level output voltage | 3-mA sink current | 0 | 0.4 | V |
tLOW | Low period of SCL clock | I2C clock module frequency is from 7 MHz to 12 MHz and I2C prescaler and clock divider registers are configured appropriately. | 1.3 | μs | |
tHIGH | High period of SCL clock | I2C clock module frequency is from 7 MHz to 12 MHz and I2C prescaler and clock divider registers are configured appropriately. | 0.6 | μs | |
lI | Input current with an input voltage from 0.1 VDDIO to 0.9 VDDIO MAX | –10 | 10 | μA |