JAJSFI5 May 2018 LMX2572LP
PRODUCTION DATA.
The VCO gain varies between the six VCO cores and is the lowest at the lowest end of the band and highest at the highest end of each band. The typical VCO gain over each VCO core is listed in Table 134.
VCO CORE | fMin (MHz) | fMax (MHz) | KVCOMin (MHz/V) | KVCOMax (MHz/V) |
---|---|---|---|---|
VCO1 | 3200 | 3650 | 32 | 47 |
VCO2 | 3650 | 4200 | 35 | 54 |
VCO3 | 4200 | 4650 | 47 | 64 |
VCO4 | 4650 | 5200 | 50 | 73 |
VCO5 | 5200 | 5750 | 61 | 82 |
VCO6 | 5750 | 6400 | 57 | 79 |
For an arbitrary VCO frequency, the VCO gain can be estimated as Equation 4: