JAJSFI8A July 2018 – December 2018 INA253
PRODUCTION DATA.
For this application, the INA253 measures current in the driver circuit of a 12-V, 500-mA hydraulic valve.
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
Common-mode voltage | 12 V |
Maximum sense current | 500 mA |
Power-supply voltage | 3.3 V |