JAJSFM6A June 2018 – October 2018 ISO224
PRODUCTION DATA.
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
POWER SUPPLY | ||||||
High-side power supply | VDD1 to GND1 | 4.5 | 5 | 18 | V | |
Low-side power supply | VDD2 to GND2 | 4.5 | 5 | 5.5 | V | |
ANALOG INPUT | ||||||
VClipping | Input voltage before clipping output(1) | IN to GND1 | ±13.8 | V | ||
VFSR | Specified linear input full-scale voltage(1) | IN to GND1 | –12 | 12 | V | |
TEMPERATURE RANGE | ||||||
TA | Specified ambient temperature | –55 | 25 | 125 | °C |