JAJSFM8B June 2018 – May 2019 LMZM33606
PRODUCTION DATA.
The output voltage of the LMZM33606 device is externally adjustable using a resistor divider. The recommended value of RFBB is 10 kΩ. The value for RFBT can be selected from Table 1 or calculated using the Equation 7:
For the desired output voltage of 5 V, the formula yields a value of 40 kΩ. Choose the closest available value of 40.2 kΩ for RFBT.