JAJSFM8B June 2018 – May 2019 LMZM33606
PRODUCTION DATA.
The LMZM33606 requires a minimum input capacitance of 20-µF ceramic type. High-quality ceramic type X5R or X7R capacitors with sufficient voltage rating are recommended. The voltage rating of input capacitors must be greater than the maximum input voltage.
For this design, 2x 10-µF, 50-V ceramic capacitors are selected.