JAJSFM8B June 2018 – May 2019 LMZM33606
PRODUCTION DATA.
Device | Package
Type |
Package Drawing | Pins | SPQ | Reel
Diameter (mm) |
Reel
Width W1 (mm) |
A0
(mm) |
B0
(mm) |
K0
(mm) |
P1
(mm) |
W
(mm) |
Pin1
Quadrant |
---|---|---|---|---|---|---|---|---|---|---|---|---|
LMZM33606RLXR | B2QFN | RLX | 41 | 500 | 330.0 | 32.4 | 10.45 | 16.45 | 4.4 | 16.0 | 32.0 | Q1 |
Device | Package Type | Package Drawing | Pins | SPQ | Length (mm) | Width (mm) | Height (mm) |
---|---|---|---|---|---|---|---|
LMZM33606RLXR | B2QFN | RLX | 41 | 500 | 383.0 | 353.0 | 58.0 |