4 Revision History
Changes from Revision F (June 2018) to Revision G (October 2020)
- u*jr ZQE を nFBGA ZXH に変更Go
- Changed u*jr ZQE to nFBGA ZXHGo
- Changed u*jr ZQE to nFBGA ZXH. Updated thermal
information.Go
- Changed u*jr ZQE to nFBGA ZXHGo
Changes from Revision E (August 2015) to Revision F (June 2018)
- Deleted figure RESET and Initialization Timing Definition While VCC is High
Go
- Changed the paragraph following Figure 7-3
Go
- Changed Recommended Initialization Sequence To: Initialization Sequence
Go
- Changed Table 7-5
Go
- Changed item 3 in Video Stop and Restart Sequence From: Drive all DSI input lanes including DSI CLK lane to LP11. To: Drive all DSI data lanes to LP11, but keep the DSI CLK lanes in HS. Go
Changes from Revision D (September 2013) to Revision E (August 2015)
- 「ピン構成および機能」セクション、「ESD 定格」表、「機能説明」セクション、「デバイスの機能モード」セクション、「アプリケーションと実装」セクション、「電源に関する推奨事項」セクション、「レイアウト」セクション、「デバイスおよびドキュメントのサポート」セクション、「メカニカル、パッケージ、および注文情報」セクションを追加
Go
- Changed item 3 of the ULPS sequence list for clarification. Go
- Changed description of the Init seq 7 - Recommended Initialization Sequence for clarification. Go
- Changed description of Address 0x0A, Bit 7 in Table 7-8, CSR Bit Field Definitions - Reset and Clock Registers Go
- Changed Address 0x18, Bits 3 and 2 Description, Address 0x18, Bit 1 Description, and Address 0x18, Bit 0 Description in Table 7-10 for clarification.Go
- Changed Address 0x18, Bit 1 Description in Table 7-10 for clarification. Go
- Changed Address 0x18, Bit 0 Description in Table 7-10 for clarification.Go
- Changed Section 8.1.1, step 1 of the STOP sequence from " ...0(CSR 0x0A.7)" to "....0(CSR 0x0D.0)” and step 3 of the Restart sequence from "Wait for the PLL_LOCK bit to be set(CSR 0x0A.7)." to "Wait for a minimum of 3 ms." Go
- Changed Section 8.1.1, step 3 of the Restart sequence from "Wait for the PLL_LOCK bit to be set(CSR 0x0A.7)." to "Wait for a minimum of 3 ms."Go
Changes from Revision * (August 2012) to Revision A (December 2012)
- Changed the tsetup and thold NOM value of 1.5 to a MIN value of 1.5Go
- Changed the value of VOH From: 1.3 MIN To: 1.25 MINGo
- Changed the ICC TYP value From: 125 To: 127 and MAX value From: 200 To: 212 Go
- Added a TYP value of 7.7 to IULPS
Go
- Changed the IRST TYP value From: 0.05 To: 0.04 and MAX value From: 0.2 To: 0.06Go
- changed the values of |VOD|Go
- changed the values of |VOD|Go
- Changed the values of VOC(SS) for test conditions CSR 0x19.6 = 0 and, or CSR 0x19.4 = 0Go
- Added table note 2Go
- Added table note 3Go
- Changed the SWITCHING CHARACTERISTICS tableGo
- Changed the description of CHA_LVDS_VOD_SWINGGo
- Changed the description of CHB_LVDS_VOD_SWINGGo