JAJSFO0G september 2012 – october 2020 SN65DSI85
PRODUCTION DATA
This pin must have a 100-nF capacitor to ground connected as close as possible to the SN65DSI85 device. It is recommended to have one bulk capacitor (1 μF to 10 μF) on it. It is also recommended to have the pins connected to a solid power plane.