JAJSFP1G April   2016  – May 2019 DLP5531-Q1

PRODUCTION DATA.  

  1. 特長
  2. アプリケーション
  3. 概要
    1.     Device Images
      1.      DLP5531-Q1 DLPチップセットのシステム・ブロック図
  4. 改訂履歴
  5. Pin Configuration and Functions
    1.     Pin Functions – Connector Pins
    2.     Pin Functions – Test Pads
  6. Specifications
    1. 6.1  Absolute Maximum Ratings
    2. 6.2  Storage Conditions
    3. 6.3  ESD Ratings
    4. 6.4  Recommended Operating Conditions
    5. 6.5  Thermal Information
    6. 6.6  Electrical Characteristics
    7. 6.7  Timing Requirements
    8. 6.8  Switching Characteristics
    9. 6.9  System Mounting Interface Loads
    10. 6.10 Physical Characteristics of the Micromirror Array
    11. 6.11 Micromirror Array Optical Characteristics
    12. 6.12 Window Characteristics
    13. 6.13 Chipset Component Usage Specification
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Sub-LVDS Data Interface
      2. 7.3.2 Low Speed Interface for Control
      3. 7.3.3 DMD Voltage Supplies
      4. 7.3.4 Asynchronous Reset
      5. 7.3.5 Temperature Sensing Diode
        1. 7.3.5.1 Temperature Sense Diode Theory
    4. 7.4 System Optical Considerations
      1. 7.4.1 Numerical Aperture and Stray Light Control
      2. 7.4.2 Pupil Match
      3. 7.4.3 Illumination Overfill
    5. 7.5 DMD Image Performance Specification
    6. 7.6 Micromirror Array Temperature Calculation
      1. 7.6.1 Temperature Rise Through the Package for Heatsink Design
      2. 7.6.2 Monitoring Array Temperature Using the Temperature Sense Diode
    7. 7.7 Micromirror Landed-On/Landed-Off Duty Cycle
      1. 7.7.1 Definition of Micromirror Landed-On/Landed-Off Duty Cycle
  8. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Application Overview
      2. 8.2.2 Reference Design
      3. 8.2.3 Application Mission Profile Consideration
  9. Power Supply Recommendations
    1. 9.1 Power Supply Power-Up Procedure
    2. 9.2 Power Supply Power-Down Procedure
    3. 9.3 Power Supply Sequencing Requirements
  10. 10Layout
    1. 10.1 Layout Guidelines
  11. 11デバイスおよびドキュメントのサポート
    1. 11.1 デバイス・サポート
      1. 11.1.1 デバイスの項目表記
      2. 11.1.2 デバイスのマーキング
    2. 11.2 関連リンク
    3. 11.3 コミュニティ・リソース
    4. 11.4 商標
    5. 11.5 静電気放電に関する注意事項
    6. 11.6 DMD の取り扱い
    7. 11.7 Glossary
  12. 12メカニカル、パッケージ、および注文情報

Absolute Maximum Ratings

see (1)
MIN MAX UNIT
SUPPLY VOLTAGE
VDD Supply voltage for LVCMOS core logic(2)
Supply voltage for LPSDR low speed interface
–0.5 2.3 V
VDDI Supply voltage for SubLVDS receivers(2) –0.5 2.3 V
VOFFSET Supply voltage for HVCMOS and micromirror electrode(2)(3) –0.5 8.75 V
VBIAS Supply voltage for micromirror electrode(2) –0.5 17 V
VRESET Supply voltage for micromirror electrode(2) –11 0.5 V
| VDDI–VDD | Supply voltage delta (absolute value)(4) 0.3 V
| VBIAS–VOFFSET | Supply voltage delta (absolute value)(5) 8.75 V
| VBIAS–VRESET | Supply voltage delta (absolute value)(6) 28 V
INPUT VOLTAGE
Input voltage for other inputs LPSDR(2) –0.5 VDD + 0.5 V
Input voltage for other inputs SubLVDS(2)(7) –0.5 VDDI + 0.5 V
INPUT PINS
| VID | SubLVDS input differential voltage (absolute value)(7) 810 mV
IID SubLVDS input differential current 10 mA
CLOCK FREQUENCY
ƒclock Clock frequency for low speed interface LS_CLK 130 MHz
ƒclock Clock frequency for high speed interface DCLK 620 MHz
ENVIRONMENTAL
TARRAY Operating DMD array temperature
(Monitored by TMP411 via DLPC230-Q1)(8)
–40 105 °C
Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, and functional operation of the device is not implied at these or any other conditions beyond those indicated under Recommended Operating Conditions. Exposure above or below the Recommended Operating Conditions for extended periods may affect device reliability.
All voltage values are with respect to the ground terminals (VSS). The following power supplies are all required to operate the DMD: VDD, VDDI, VOFFSET, VBIAS, and VRESET. All VSS connections are also required.
VOFFSET supply transients must fall within specified voltages.
Exceeding the recommended allowable absolute voltage difference between VDDI and VDD may result in excessive current draw.
Exceeding the recommended allowable absolute voltage difference between VBIAS and VOFFSET may result in excessive current draw.
Exceeding the recommended allowable absolute voltage difference between VBIAS and VRESET may result in excessive current draw.
This maximum input voltage rating applies when each input of a differential pair is at the same voltage potential. Sub-LVDS differential inputs must not exceed the specified limit or damage to the internal termination resistors may result.