JAJSFP3A July 2018 – August 2018 TLC6C5716-Q1
PRODUCTION DATA.
The device implements an APS check function to detect the adjacent-pin-short failure during system initialization. TI recommends to do an APS check when the channels are all off. The APS check can be executed by writing the APS check command.
If there is no adjacent-pin-short failure, the device passes the APS check and 011b is latched into the APS FLAG in the error status register. The 24-bit APS register is 0. If there are two adjacent pins shorted, 110b is latched into the APS_FLAG in the error status register. The corresponding bit in the APS register is set to 1. Users can read out the 24-bit data from APS register to check if two channels have this short fault. Table 7 shows the details of the APS_FLAG and APS register. Table 8 shows the bit arrangement of APS register. To read these APS information, see Status Information Data Read in the Status Information Data Read section.
REGISTER | VALUE | DESCRIPTION |
---|---|---|
APS_FLAG | 011b | Pass, no adjacent pins short |
110b | Fail, adjacent pins short | |
Bit in APS register (24-bit total) | 0b | This OUTn pin is not shorted with other pins |
1b | This OUTn pin is shorted with other pins |
BITS OF APS REGISTERS | CORRESPONDING OUTPUTS |
---|---|
Bit 23 | OUTB7 |
Bit 22 | OUTB6 |
Bit 21 | OUTB5 |
Bit 20 | OUTB4 |
Bit 19 | OUTB3 |
Bit 18 | OUTB2 |
Bit 17 | OUTB1 |
Bit 16 | OUTB0 |
Bit 15 | Pin 7 |
Bit 14 | Pin 10 |
Bit 13 | Pin 13 |
Bit 12 | Pin 16 |
Bit 11 | Pin 23 |
Bit 10 | Pin 26 |
Bit 9 | Pin 29 |
Bit 8 | Pin 32 |
Bit 7 | OUTR7 |
Bit 6 | OUTR6 |
Bit 5 | OUTR5 |
Bit 4 | OUTR4 |
Bit 3 | OUTR3 |
Bit 2 | OUTR2 |
Bit 1 | OUTR1 |
Bit 0 | OUTR0 |
The APS_FLAG and APS registers are all 0 by default. After an APS check command, the APS_FLAG should be 011b or 110b. Otherwise, there is a failure on the APS check circuit. If the APS check result fails, the ERR pin is pulled low, the APS_FLAG value is 110b and the ERR pin status stays unchanged until the fault is removed and the user executes an ERROR clear command. Figure 5 and Figure 4 show more detail.
As different LEDs have different parasitic capacitance, to make sure the APS Check function is suitable for all kinds of LEDs, the device provides two configuration bits for APS current and APS time. The APS current is selected by APS_CURRENT as Table 9. The APS time is selected by APS_TIME as shown in Table 10.
APS_CURRENT BIT | APS CURRENT |
---|---|
0b | 20 µA |
1b | 40 µA |
APS_TIME BIT | ADJACENT-PIN SHORT-DETECTION TIME |
---|---|
0b | 10 µs |
1b | 20 µs |