JAJSFP8A July 2018 – October 2018 DS90UH940N-Q1
PRODUCTION DATA.
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
Supply voltage | V(VDD33) | 3 | 3.3 | 3.6 | V |
V(VDD12) | 1.14 | 1.2 | 1.26 | V | |
LVCMOS I/O supply voltage | V(VDDIO) = 3.3 V | 3 | 3.3 | 3.6 | V |
OR V(VDDIO) = 1.8 V | 1.71 | 1.8 | 1.89 | V | |
Open-drain voltage | I2C pins = V(I2C) | 1.71 | 3.6 | V | |
Operating free air temperature, TA | −40 | 25 | 105 | °C | |
Pixel clock frequency (single link) | 25 | 96 | MHz | ||
Pixel clock frequency (dual link) | 50 | 170 | MHz | ||
Local I2C frequency, fI2C | 1 | MHz | |||
Supply noise(1) | V(VDD33) | 100 | mVP-P | ||
V(VDDIO) = 3.3 V | 100 | mVP-P | |||
V(VDDIO) = 1.8 V | 50 | mVP-P | |||
V(VDD12) | 25 | mVP-P |