JAJSFP8A July 2018 – October 2018 DS90UH940N-Q1
PRODUCTION DATA.
CML_OUTPUT_CTL3 is described in Table 67.
Return to Summary Table.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-1 | RESERVED | R/W | 0h | Reserved. |
0 | CML_TX_PWDN | R/W | 0h | Powerdown CML TX
0: CML TX powered up 1: CML TX powered down NOTE: CML TX must be powered down prior to enabling Pattern Generator. |