8.6.1.81 HDCP_STS Register (Address = C4h) [reset = 0h]
HDCP_STS is described in Table 92.
Return to Summary Table.
Table 92. HDCP_STS Register Field Descriptions
Bit |
Field |
Type |
Reset |
Description |
7-2 |
RESERVED |
R |
0h |
Reserved |
1 |
RGB_CHKSUM_ERR |
R |
0h |
RGB Checksum Error Detected:
If RGB Checksum in enabled through the HDCP Transmitter HDCP_DBG register, this bit will indicate if a checksum error is detected. This register may be cleared by writing any value to this register |
0 |
AUTHED |
R |
0h |
HDCP Authenticated:
Indicates the HDCP authentication has completed suc-cessfully. The controller may now send video data re-quiring content protection. This bit will be cleared if authentication is lost or if the controller restarts authen-tication. |