8.6.1.88 RPTR_TX3 Register (Address = E3h) [reset = 0h]
RPTR_TX3 is described in Table 99.
Return to Summary Table.
Table 99. RPTR_TX3 Register Field Descriptions
Bit |
Field |
Type |
Reset |
Description |
7-1 |
PORT3_ADDR |
R |
0h |
HDCP Repeater Transmit Port 3 I2C Address
Indicates the I2C address for the Repeater Transmit Port. |
0 |
PORT3_VALID |
R |
0h |
HDCP Repeater Transmit Port 3 Valid
Indicates that the HDCP Repeater has a transmit port at the I2C Address identified by upper 7 bits of this register |