8.6.2.4 CSI_EN_PORT1 Register (Address = 14h) [reset = 0h]
CSI_EN_PORT1 is described in Table 110.
Return to Summary Table.
Table 110. CSI_EN_PORT1 Register Field Descriptions
Bit |
Field |
Type |
Reset |
Description |
7 |
RCTL_PORT1 |
R/W |
0h |
Register Control
0 = Disable
1 = Enable |
6 |
RESERVED |
R/W |
0h |
Reserved |
5-0 |
EN_PORT1 |
R/W |
0h |
0x00 = Disable CSI Port 1
0x3F = Enable CSI Port 1 |