8.6.1.5 BCC_Watchdog_Control Register (Address = 4h) [reset = FEh]
BCC_Watchdog_Control is described in Table 16.
Return to Summary Table.
Table 16. BCC_Watchdog_Control Register Field Descriptions
Bit |
Field |
Type |
Reset |
Description |
7-1 |
BCC_WATCHDOG
_TIMER |
R/W |
7Fh |
The watchdog timer allows termination of a control channel transaction if it fails to complete within a programmed amount of time. This field sets the Bidirectional Control Channel Watchdog Timeout value in units of 2 milliseconds. This field should not be set to 0. |
0 |
BCC_WATCHDOG
_TIMER_DISABLE |
R/W |
0h |
Disable Bidirectional Control Channel Watchdog Timer
1: Disables BCC Watchdog Timer operation
0: Enables BCC Watchdog Timer operation |