8.6.1.10 SlaveID_1 Register (Address = 9h) [reset = 0h]
SlaveID_1 is described in Table 21.
Return to Summary Table.
Table 21. SlaveID_1 Register Field Descriptions
Bit |
Field |
Type |
Reset |
Description |
7-1 |
SLAVE_ID1 |
R/W |
0h |
7-bit Remote Slave Device ID 1
Configures the physical I2C address of the remote I2C Slave device attached to the remote Serializer. If an I2C transaction is addressed to the Slave Alias ID1, the transaction will be remapped to this address before passing the transaction across the Bidirectional Control Channel to the Serializer. |
0 |
RESERVED |
R/W |
0h |
Reserved |