JAJSFS3C July 2018 – January 2023 OPA855
PRODUCTION DATA
The objective is to design a low noise, wideband optical front-end system using a diverse selection of optical sensors: PD, APD, PMT, and MPPC with the OPA855 as the TIA. The approximate design requirements for each type of photodetector are listed in #GUID-DBE3AC82-1014-447C-8F4F-39DD98DA7AAD/GUID-7210CE8A-6BAF-4F85-9C55-E7F43CD2D199.
Sensor |
Intrinsic Gain (A/W) |
Reverse Bias (V) |
Input Capacitance (pF) |
Target Bandwidth (MHz) |
Transimpedance Gain RF (kΩ) |
Total Optical Gain (kV/W) |
---|---|---|---|---|---|---|
PD (PIN) |
1 |
30 |
3 |
15 |
100 |
100 |
APD |
100 |
150 |
1 |
200 |
10 |
1000 |
PMT |
1×106 |
1250 |
50 |
100 |
1 |
1×106 |
MPPC (SiPM) |
5×105 |
50 |
100 |
10 |
1 |
5×105 |