JAJSFS7B July 2018 – February 2019 LM5180-Q1
ADVANCE INFORMATION for pre-production products; subject to change without notice.
Given VIN(on) and VIN(off) as the input voltage turn-on and turn-off thresholds of 9.5 V and 6.5 V, respectively, select the upper and lower UVLO resistors using the following expressions: