JAJSFS7B July   2018  – February  2019 LM5180-Q1

ADVANCE INFORMATION for pre-production products; subject to change without notice.  

  1. 特長
  2. アプリケーション
  3. 概要
    1.     Device Images
      1.      代表的なアプリケーション
      2.      標準的な効率、VOUT = 5V
  4. 改訂履歴
  5. 概要(続き)
  6. Pin Configuration and Functions
    1.     Pin Functions
  7. Specifications
    1. 7.1 Absolute Maximum Ratings
    2. 7.2 ESD Ratings
    3. 7.3 Recommended Operating Conditions
    4. 7.4 Thermal Information
    5. 7.5 Electrical Characteristics
  8. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1  Integrated Power MOSFET
      2. 8.3.2  PSR Flyback Modes of Operation
      3. 8.3.3  Setting the Output Voltage
        1. 8.3.3.1 Diode Thermal Compensation
      4. 8.3.4  Control Loop Error Amplifier
      5. 8.3.5  Precision Enable
      6. 8.3.6  Configurable Soft Start
      7. 8.3.7  External Bias Supply
      8. 8.3.8  Minimum On-Time and Off-Time
      9. 8.3.9  Overcurrent Protection
      10. 8.3.10 Thermal Shutdown
    4. 8.4 Device Functional Modes
      1. 8.4.1 Shutdown Mode
      2. 8.4.2 Standby Mode
      3. 8.4.3 Active Mode
  9. Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Applications
      1. 9.2.1 Design 1: Wide VIN, Low IQ PSR Flyback Converter Rated at 5 V, 1 A
        1. 9.2.1.1 Design Requirements
        2. 9.2.1.2 Detailed Design Procedure
          1. 9.2.1.2.1  Custom Design With WEBENCH® Tools
          2. 9.2.1.2.2  Custom Design With Excel Quickstart Tool
          3. 9.2.1.2.3  Flyback Transformer – T1
          4. 9.2.1.2.4  Flyback Diode – DFLY
          5. 9.2.1.2.5  Clamp Circuit – DF, DCLAMP
          6. 9.2.1.2.6  Output Capacitor – COUT
          7. 9.2.1.2.7  Input Capacitor – CIN
          8. 9.2.1.2.8  Feedback Resistor – RFB
          9. 9.2.1.2.9  Thermal Compensation Resistor – RTC
          10. 9.2.1.2.10 UVLO Resistors – RUV1, RUV2
          11. 9.2.1.2.11 Soft-Start Capacitor – CSS
        3. 9.2.1.3 Application Curves
      2. 9.2.2 Design 2: PSR Flyback Converter With Dual Outputs of 15 V and –7.7 V at 200 mA
        1. 9.2.2.1 Design Requirements
        2. 9.2.2.2 Detailed Design Procedure
          1. 9.2.2.2.1 Flyback Transformer – T1
          2. 9.2.2.2.2 Flyback Diodes – DFLY1 and DFLY2
          3. 9.2.2.2.3 Input Capacitor – CIN
          4. 9.2.2.2.4 Feedback Resistor – RFB
          5. 9.2.2.2.5 UVLO Resistors – RUV1, RUV2
        3. 9.2.2.3 Application Curves
      3. 9.2.3 Design 3: PSR Flyback Converter With Stacked Dual Outputs of 24 V and 5 V
        1. 9.2.3.1 Design Requirements
        2. 9.2.3.2 Detailed Design Procedure
          1. 9.2.3.2.1 Flyback Transformer – T1
          2. 9.2.3.2.2 Feedback Resistor – RFB
          3. 9.2.3.2.3 UVLO Resistors – RUV1, RUV2
        3. 9.2.3.3 Application Curves
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Examples
  12. 12デバイスおよびドキュメントのサポート
    1. 12.1 デバイス・サポート
      1. 12.1.1 デベロッパー・ネットワークの製品に関する免責事項
      2. 12.1.2 開発サポート
      3. 12.1.3 WEBENCH® ツールによるカスタム設計
    2. 12.2 ドキュメントのサポート
      1. 12.2.1 関連資料
    3. 12.3 ドキュメントの更新通知を受け取る方法
    4. 12.4 コミュニティ・リソース
    5. 12.5 商標
    6. 12.6 静電気放電に関する注意事項
    7. 12.7 Glossary
  13. 13メカニカル、パッケージ、および注文情報

Pin Configuration and Functions

NGU Package
8-Pin WSON With Wettable Flanks
Top View
LM5180-Q1 WSON_pinout_nvsb06.gif

Pin Functions

PIN I/O(1) DESCRIPTION
NO. NAME
1 SW P Switch node that is internally connected to the drain of the N-channel power MOSFET. Connect to the primary-side switching terminal of the flyback transformer.
2 FB I Primary side feedback pin. Connect a resistor from FB to SW. The ratio of the FB resistor to the resistor at the RSET pin sets the output voltage.
3 VIN P/I Input supply connection. Source for internal bias regulators and input voltage sensing pin. Connect directly to the input supply of the converter with short, low impedance paths.
4 EN/UVLO I Enable input and undervoltage lockout (UVLO) programming pin. If the EN/UVLO voltage is below 1.1 V, the converter is in shutdown mode with all functions disabled. If the EN/UVLO voltage is greater than 1.1 V and below 1.5 V, the converter is in standby mode with the internal regulator operational and no switching. If the EN/UVLO voltage is above 1.5 V, the start-up sequence begins.
5 SS/BIAS I Soft-start or bias input. Connect a capacitor from SS/BIAS to GND to adjust the output start-up time and input inrush current. If SS/BIAS is left open, the internal 6-ms soft-start timer is activated. Connect an auxiliary winding through a low leakage diode to SS/BIAS to supply bias to the internal voltage regulator and enable internal soft start.
6 TC I Temperature compensation pin. Tie a resistor from TC to RSET to compensate for the temperature coefficient of the forward voltage drop of the secondary diode, thus improving regulation at the secondary-side output.
7 RSET I Reference resistor tied to GND to set the reference current for FB. Connect a 12.1-kΩ resistor from RSET to GND.
8 GND G Analog and power ground. Ground connection of internal control circuits and power MOSFET.
P = Power, G = Ground, I = Input, O = Output.