JAJSFS8B July 2018 – February 2022 BQ25601D
PRODUCTION DATA
To extend battery life and minimize power when system is powered off during system idle, shipping, or storage, the device can turn off BATFET so that the system voltage is zero to minimize the battery leakage current. When the host set BATFET_DIS bit, the charger can turn off BATFET immediately or delay by tSM_DLY as configured by BATFET_DLY bit.