JAJSFS8B July 2018 – February 2022 BQ25601D
PRODUCTION DATA
The device indicates charging state on the open drain STAT pin. The STAT pin can drive LED. The STAT pin function can be disabled by setting the EN_ICHG_MON bits = 11.
CHARGING STATE | STAT INDICATOR |
---|---|
Charging in progress (including recharge) | LOW |
Charging complete | HIGH |
Sleep mode, charge disable | HIGH |
Charge suspend (input overvoltage, TS fault, timer fault or system overvoltage) Boost Mode suspend (due to TS fault) | Blinking at 1 Hz |