4 Revision History
Changes from Revision A (December 2020) to Revision B (February 2022)
- Deleted MAX values for VREGN in Section 8.5
Go
Changes from Revision * (July 2018) to Revision A (December 2020)
- 安全関連認証の特長を追加Go
- データシート全体にわたって WEBENCH を削除Go
- Deleted OVPFET_DIS-1 from IBAT and IVBUS_HIZ
test conditionsGo
- Added text to the end of last paragraph in Converter
Power-UpGo
- Added text to the end of third paragraph in JEITA Guideline
Compliance During Charging ModeGo
- Added TS Resistor Network figure in JEITA Guideline Compliance
During Charging ModeGo
- Changed fault to timer in fourth paragraph in Charging Safety
TimerGo
- Changed 0111 to 0010 in PN[3:0] in REG0B Field
DescriptionsGo
- Changed >20μF to ≤20μF in last paragraph in Output
CapacitorGo