JAJSFS8B July 2018 – February 2022 BQ25601D
PRODUCTION DATA
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VBUS | Input voltage | 3.9 | 13.5(1) | V | |
Iin | Input current (VBUS) | 3.25 | A | ||
ISWOP | Output current (SW) | 3.25 | A | ||
VBATOP | Battery voltage | 4.615 | V | ||
IBATOP | Fast charging current | 3.0 | A | ||
IBATOP | Discharging current (continuous) | 6 | A | ||
TA | Operating ambient temperature | –40 | 85 | °C |