JAJSFT7A July 2018 – October 2021 TPS3431
PRODUCTION DATA
The TPS3431 is a standard programmable watchdog timer with enable/disable feature. This device includes a precision watchdog timer that achieves 15% timing accuracy over the specified temperature range of –40°C to +125°C.