JAJSFU0A July 2018 – October 2021 TPS3430
PRODUCTION DATA
The Watchdog Window is set via the CWD, SET0, and SET1 pin configurations. To achieve a Watchdog Timeout of 1 second, this design simply leaves CWD pin floating (NC - No Connect) and ties SET0 and SET1 to VDD to set these SET pins to logic high. With this configuration, the Watchdog Lower Boundary tWDL (typ) is set for 800ms and the Watchdog Upper Boundary tWDU (typ) is set for 1.6 seconds. Refer to Table 6.6 Timing Requirements to see the factory-programmed window watchdog timing configurations.
In Figure 8-5 and Figure 8-6 below, the watchdog window timing is shown by causing watchdog faults from pulses on WDI arriving too early and too late, respectively. When a pulse on WDI arrives too early, that is before tWDL (min) or too late, that is after tWDU (max), a watchdog fault occurs and WDO activates to logic low.