JAJSFU0A July 2018 – October 2021 TPS3430
PRODUCTION DATA
PARAMETER | DESIGN REQUIREMENT | DESIGN RESULT |
---|---|---|
Watchdog Reset delay | Reset delay of 200 ms | Use factory-programmed timing option by leaving CRST as NC. Watchdog reset delay: 170 ms (min), 200 ms (typ), 230 ms (max) |
Watchdog window | Functions with a 1-Hz pulse-width modulation (PWM) signal with a 20% duty cycle | Leaving the CWD pin unconnected with SET0 = 1 and SET1 = 1 produces a window with a tWDL(max) of 920 ms and a tWDU(min) of 1360 ms |
Output logic voltage | 3.3-V Open-Drain | 3.3-V Open-Drain |
Maximum device current consumption | 200 µA | 10 µA of current consumption, typical worst-case of 199 µA when WDO is asserted |