JAJSFU0A July 2018 – October 2021 TPS3430
PRODUCTION DATA
A safety critical application for the TPS3430 is shown in Figure 8-9. The TPS3430 is used to monitor the activity of the microcontroller via the WDI pin and upon a watchdog fault, this design latches the WDO pin until the device VDD drops below VDD (min).