JAJSFU8D November 2017 – June 2024 ADS8166 , ADS8167 , ADS8168
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
POWER SUPPLY | ||||||
AVDD | Internal reference | 4.5 | 5 | 5.5 | V | |
External reference | 3 | 5 | 5.5 | |||
DVDD | Operating | 1.65 | 3 | 5.5 | V | |
Specified throughput | 2.35 | 3 | 5.5 | |||
ANALOG INPUTS (Single-Ended Configuration) | ||||||
FSR | Full-scale input range | 0 | VREF | V | ||
VIN | Absolute input voltage | AINx(1) to REFM and CHx_CHy_CFG(2) = 00b | –0.1 | VREF + 0.1 | V | |
AINy(3) to REFM and CHx_CHy_CFG = 01b | –0.1 | 0.1 | ||||
AIN-COM | –0.1 | 0.1 | ||||
ANALOG INPUTS (Pseudo-Differential Configuration) | ||||||
FSR | Full-scale input range | –VREF / 2 | VREF / 2 | V | ||
VIN | Absolute input voltage | AINx to REFM and CHx_CHy_CFG = 00b | –0.1 | VREF + 0.1 | V | |
AINy to REFM and CHx_CHy_CFG = 10b | VREF / 2 – 0.1 | VREF / 2 + 0.1 | ||||
AIN-COM | VREF / 2 – 0.1 | VREF / 2 + 0.1 | ||||
EXTERNAL REFERENCE INPUT | ||||||
VREFIO | REFIO input voltage | REFIO configured as input pin | 2.5 | AVDD – 0.3 | V | |
TEMPERATURE RANGE | ||||||
TA | Ambient temperature | –40 | 25 | 125 | °C |