JAJSFU8D November 2017 – June 2024 ADS8166 , ADS8167 , ADS8168
PRODUCTION DATA
This register enables on-the-fly mode of operation. This mode of operation helps select analog input channels without having to write to device configuration registers.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
0 | 0 | 0 | 0 | 0 | 0 | 0 | EN_ON_THE_FLY |
R-0b | R-0b | R-0b | R-0b | R-0b | R-0b | R-0b | R/W-0b |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-1 | 0 | R | 000 0000b | Reserved bits. Reads return 000 0000b. |
0 | EN_ON_THE_FLY | R/W | 0b | This bit enables on-the-fly mode. 0b = On-the-fly mode disabled 1b = On-the-fly mode enabled; the first five bits on SDI select the analog input channel for next conversion (see Figure 6-13) |