JAJSFV5C July 2018 – March 2022 UCC24624
PRODUCTION DATA
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VVDD | Supply voltage | 4.25 | 26 | V | |
CVDD | VDD bypass capacitor | 0.1 | µF | ||
CREG | REG pin bypass capacitor | 2.2 | µF | ||
VVD1, VVD2 | Voltage on sensing pins | –0.5 | 200 | V | |
fSW | Switching frequency | 625 | kHz | ||
TJ | Junction temperature | -40 | 125 | °C |