JAJSFW0F July 2018 – February 2021 CC1352P
PRODUCTION DATA
Table 8-1 and Table 8-2 show typical TX current and output power for different output power settings.
CC1352P at 915 MHz, VDDS = 3.6 V (Measured on CC1352PEM-XD7793-XD24-PA9093) | |||
---|---|---|---|
txPower | TX Power Setting (SmartRF Studio) | Typical Output Power [dBm] | Typical Current Consumption [mA] |
0x013F | 14 | 12.8 | 23 |
0xB224 | 12.5 | 11.1 | 16.7 |
0xA410 | 12 | 10.8 | 15.8 |
0x669A | 11 | 9.8 | 14.4 |
0x3E92 | 10 | 8.9 | 13.2 |
0x3EDC | 9 | 8.1 | 12.5 |
0x2CD8 | 8 | 7.3 | 11.8 |
0x26D4 | 7 | 6 | 10.8 |
0x20D1 | 6 | 4.9 | 10 |
0x1CCE | 5 | 3.2 | 9.2 |
0x16CD | 4 | 2.8 | 8.9 |
0x14CB | 3 | 1.1 | 8.2 |
0x12CA | 2 | 0.2 | 7.9 |
0x12C9 | 1 | -0.7 | 7.6 |
0x10C8 | 0 | -1.8 | 7.2 |
0x0AC4 | -5 | -8.6 | 5.8 |
0x0AC2 | -10 | -15 | 5.1 |
0x06C1 | -15 | -19.6 | 4.8 |
0x04C0 | -20 | -24.6 | 4.6 |
CC1352P at 2.4 GHz, VDDS = 3.0 V (Measured on CC1352PEM-XD7793-XD24-PA24) | |||
---|---|---|---|
txPower | TX Power Setting (SmartRF Studio) | Typical Output Power [dBm] | Typical Current Consumption [mA] |
0x7217 | 5 | 3.1 | 8.7 |
0x4E63 | 4 | 1.8 | 8.2 |
0x385D | 3 | 0.5 | 7.7 |
0x3259 | 2 | -0.7 | 7.3 |
0x2856 | 1 | -1.8 | 6.9 |
0x2853 | 0 | -3.1 | 6.6 |
0x12D6 | -5 | -7.7 | 5.8 |
0x0ACF | -10 | -12.6 | 5.3 |
0x06CA | -15 | -17.9 | 4.9 |
0x04C6 | -20 | -23.6 | 4.7 |