JAJSFW0F July 2018 – February 2021 CC1352P
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
Input voltage range | 0 | VDDS | V | |||
Resolution | 12 | Bits | ||||
Sample Rate | 200 | ksps | ||||
Offset | Internal 4.3 V equivalent reference(2) | –0.24 | LSB | |||
Gain error | Internal 4.3 V equivalent reference(2) | 7.14 | LSB | |||
DNL(4) | Differential nonlinearity | >–1 | LSB | |||
INL | Integral nonlinearity | ±4 | LSB | |||
ENOB | Effective number of bits | Internal 4.3 V equivalent reference(2), 200 kSamples/s, 9.6 kHz input tone |
9.8 | Bits | ||
Internal 4.3 V equivalent reference(2), 200 kSamples/s, 9.6 kHz input tone, DC/DC enabled |
9.8 | |||||
VDDS as reference, 200 kSamples/s, 9.6 kHz input tone | 10.1 | |||||
Internal reference, voltage scaling disabled, 32 samples average, 200 kSamples/s, 300 Hz input tone |
11.1 | |||||
Internal reference, voltage scaling disabled, 14-bit mode, 200 kSamples/s, 600 Hz input tone (5) |
11.3 | |||||
Internal reference, voltage scaling disabled, 15-bit mode, 200 kSamples/s, 150 Hz input tone (5) |
11.6 | |||||
THD | Total harmonic distortion | Internal 4.3 V equivalent reference(2), 200 kSamples/s, 9.6 kHz input tone |
–65 | dB | ||
VDDS as reference, 200 kSamples/s, 9.6 kHz input tone | –70 | |||||
Internal reference, voltage scaling disabled, 32 samples average, 200 kSamples/s, 300 Hz input tone |
–72 | |||||
SINAD, SNDR |
Signal-to-noise and distortion ratio |
Internal 4.3 V equivalent reference(2), 200 kSamples/s, 9.6 kHz input tone |
60 | dB | ||
VDDS as reference, 200 kSamples/s, 9.6 kHz input tone | 63 | |||||
Internal reference, voltage scaling disabled, 32 samples average, 200 kSamples/s, 300 Hz input tone |
68 | |||||
SFDR | Spurious-free dynamic range | Internal 4.3 V equivalent reference(2), 200 kSamples/s, 9.6 kHz input tone |
70 | dB | ||
VDDS as reference, 200 kSamples/s, 9.6 kHz input tone | 73 | |||||
Internal reference, voltage scaling disabled, 32 samples average, 200 kSamples/s, 300 Hz input tone |
75 | |||||
Conversion time | Serial conversion, time-to-output, 24 MHz clock | 50 | Clock Cycles | |||
Current consumption | Internal 4.3 V equivalent reference(2) | 0.42 | mA | |||
Current consumption | VDDS as reference | 0.6 | mA | |||
Reference voltage | Equivalent fixed internal reference (input voltage scaling enabled). For best accuracy, the ADC conversion should be initiated through the TI-RTOS API in order to include the gain/offset compensation factors stored in FCFG1 | 4.3(2) (3) | V | |||
Reference voltage | Fixed internal reference (input voltage scaling disabled). For best accuracy, the ADC conversion should be initiated through the TI-RTOS API in order to include the gain/offset compensation factors stored in FCFG1. This value is derived from the scaled value (4.3 V) as follows: Vref = 4.3 V × 1408 / 4095 |
1.48 | V | |||
Reference voltage | VDDS as reference, input voltage scaling enabled | VDDS | V | |||
Reference voltage | VDDS as reference, input voltage scaling disabled | VDDS / 2.82(3) | V | |||
Input impedance | 200 kSamples/s, voltage scaling enabled. Capacitive input, Input impedance depends on sampling frequency and sampling time | >1 | MΩ |