JAJSFW0F July 2018 – February 2021 CC1352P
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
Phase noise in the 868- and 915-MHz bands 20 kHz PLL loop bandwidth |
±10 kHz offset | –74 | dBc/Hz | ||
±100 kHz offset | –97 | dBc/Hz | |||
±200 kHz offset | –107 | dBc/Hz | |||
±400 kHz offset | –113 | dBc/Hz | |||
±1000 kHz offset | –120 | dBc/Hz | |||
±2000 kHz offset | –127 | dBc/Hz | |||
±10000 kHz offset | –141 | dBc/Hz |